Metric Size, Aluminum
Two-Way Base Connector Mini-Clamps

GN 473
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Clamp mounting:
Matte version--Aluminum, ground matte finish
Anodized version--Aluminum, black anodized finish
Cap screws: DIN 912, stainless steel, European Standard
No. 1.4301 (American Standard Series 304)

ADJUSTABLE CLAMPING LEVER KITS GN 511 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever and spacer bushing, unassembled. See GN 511 to order separately; see right hand column in tables for part numbers of appropriate kit.

Information
The various types of mini-clamps are typically used to build support structures for mounting sensors, plexiglass guards, or other elements.
The bore spacing "m" of GN 473 two-way base connector mini-clamps corresponds to GN 477 connector mini-clamps and GN 480 flange bolts. They are designed for GN 480.1 tubings.
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
for shaft tol. h11
s
Square (V)
b1
b2
d2
d3
Clamp- ing
Screw Thread
d4
Screw Size
l1
l2
l3
m

Optional GN 511 Adjust- able Clamping Lever Kit

Matte
Version
Anodized Version
B8
--
14
(.55)
29
(1.14)
31.5
(1.24)
M4 x .7
M4 x .7
20
(.79)
7
(.28)
7
(.28)
22
(.87)
B10
V8
16
(.63)
35
(1.38)
38
(1.50)
M5 x .8
M5 x .8
24
(.94)
8
(.31)
8
(.31)
27
(1.06)
B12
V10
16
(.63)
35
(1.38)
38
(1.50)
M5 x .8
M5 x .8
25
(.98)
8
(.31)
8
(.31)
27
(1.06)
B15
V12
20
(.79)
41
(1.61)
45
(1.77)
M6 x 1.0
M6 x 1.0
30
(1.18)
10
(.39)
10
(.39)
32
(1.26)
B16
--
20
(.79)
41
(1.61)
45
(1.77)
M6 x 1.0
M6 x 1.0
31
(1.22)
10
(.39)
10
(.39)
32
(1.26)
B20
V16
25
(.98)
44
(1.73)
50
(1.97)
M6 x 1.0
M6 x 1.0
35
(1.38)
12.5
(.49)
12.5
(.49)
36
(1.42)