Metric Size, Aluminum
Adjustable Two-Way Connector Mini-Clamps

GN 475
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Clamp mounting:
Matte version--Aluminum, ground matte finish
Anodized version--Aluminum, black anodized finish
Cap screws: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Grub screw: DIN 915, stainless steel

ADJUSTABLE CLAMPING LEVER KITS GN 511 (SOLD SEPARATELY):
These kits can be used to replace the DIN 912 cap screws with adjustable levers. They include lever and spacer bushing, unassembled. See GN 511 to order separately; see right hand column in tables for part numbers of appropriate kit.

Information
The various types of mini-clamps are typically used to build support structures for mounting sensors, plexiglass guards, or other elements.
The clamping bores of GN 475 adjustable two-way connector mini-clamps are designed for GN 480.1 tubings.The two segments of the mounting can be twisted to accommodate the juncture of of tubing at different angles.
In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
(B)
for shaft tol. h11
d2
Bore
(B)
for shaft tol. h11
s1
Square (V)
s2
Square (V)
k
d3
Clamping Screw Thread
d4
Grub Screw Thread
l1
l2
l3
m

Optional GN 511 Adjustable Clamping Lever Kit

Matte Version
Anodized Version
B8
B8
--
--
16
(.63)
M4 x .7
M4 x .7
52.5
(2.07)
13
(.51)
13
(.51)
26.5
(1.04)
B10
B8
V8
--
20
(.79)
M5 x .8
M4 x .7
58
(2.28)
15.5
(.61)
13
(.51)
29.5
(1.16)
B10
B10
V8
V8
20
(.79)
M5 x .8
M5 x .8
63.5
(2.50)
15.5
(.61)
15.5
(.61)
32.5
(1.28)
B12
B8
V10
--
20
(.79)
M5 x .8
M4 x .7
62
(2.44)
16.5
(.65)
13
(.51)
32.5
(1.28)
B12
B12
V10
V10
20
(.79)
M5 x .8
M5 x .8
71.5
(2.82)
16.5
(.65)
16.5
(.65)
38.5
(1.52)
B15
B10
V12
V8
25
(.98)
M6 x 1.0
M5 x .8
75.5
(2.99)
20
(.79)
15.5
(.61)
40
(1.57)
B15
B12
V12
V10
25
(.98)
M6 x 1.0
M5 x .8
79.5
(3.13)
20
(.79)
16.5
(.65)
43
(1.69)
B15
B15
V12
V12
25
(.98)
M6 x 1.0
M6 x 1.0
87.5
(3.45)
20
(.79)
20
(.79)
47.5
(1.87)
B16
B12
--
V10
25
(.98)
M6 x 1.0
M5 x .8
81
(3.19)
20
(.79)
16.5
(.65)
44.5
(1.75)
B16
B16
--
--
25
(.98)
M6 x 1.0
M6 x 1.0
90.5
(3.55)
20
(.79)
20
(.79)
50.5
(1.99)
B20
B15
V16
V12
30
(1.18)
M6 x 1.0
M6 x 1.0
95
(3.74)
22
(.87)
20
(.79)
53
(2.09)
B20
B16
V16
--
30
(1.18)
M6 x 1.0
M6 x 1.0
96.5
(3.80)
22
(.87)
20
(.79)
54.5
(2.15)
B20
B20
V16
V16
30
(1.18)
M6 x 1.0
M6 x 1.0
102.5
(4.04)
22
(.87)
22
(.87)
58.5
(2.30)