Metric Size, Stainless Steel
Plain L-Shaped Mounting Brackets

GN 479.1
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
L-shaped brackets: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), shot-blasted, matte finish

Information
The cross-shaped oblong holes of GN 479.1 L-shaped brackets k=30 provide extra adjustability and allow the use of two mounting screws (not included). GN 479.1 retaining plates are designed as universal mounting elements, i.e., to punch or machine special bore patterns. GN 479.1 brackets are designed for use with GN 478 connector mini-clamps.
See also GN 479 sensor brackets.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
k
16
(.63)
30
(1.18)