Metric Size, Stainless Steel
Sensor Brackets

GN 479
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Sensor brackets: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), shot-blasted, matte finish

Information
The cross-shaped oblong holes of GN 479 sensor brackets provide extra adjustability and allow the use of two mounting screws (not included). They are designed for use with GN 478 connector mini-clamps.
See also GN 479.1 L-shaped mounting brackets.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d
Bore
(B)
k
B8
16
(.63)
B12
B18
B8
30
(1.18)
B12
B18
B30