Metric Size, Aluminum or Stainless Steel
Solid Round Shafting
and Hollow Round and Square Tubing

GN 480.1
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Solid round shafting and hollow round tubing: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Hollow square tubing: Aluminum, natural anodized finish
Optional scale: Precision laser engraved, millimeter graduation

Information
GN 480.1 shafting and tubing is for use with mini-clamps and related components.
Other scales available upon request.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Stainless Steel Solid Round Shafting

Dimensions in:

millimeters
(inches)

Part Number
d1
Diameter
(D)
l
Length
k
Without Scale
With Scale
D8
100
15
(.59)
150
200
250
300
D10
100
15
(.59)
150
200
250
300
 
Stainless Steel Round Tubing

Dimensions in:

millimeters
(inches)

Part Number
d1
Diameter
(D)
l
Length
d2
k
Without Scale
With Scale
D12
100
9
(.35)
15
(.59)
150
200
250
300
D15
100
12
(.47)
20
(.79)
150
200
250
300
D16
100
13
(.51)
20
(.79)
150
200
250
300
D20
100
16
(.63)
25
(.98)
150
200
250
300
 
Aluminum Square Tubing

Dimensions in:

millimeters
(inches)

Part Number
s1
Square
(V)
l
Length
s2
k
Without Scale
With Scale
V10
100
7
(.28)
15
(.59)
150
200
250
300
V12
100
9
(.35)
15
(.59)
150
200
250
300
V16
100
13
(.51)
20
(.79)
150
200
250
300