Metric Size, Steel
Mini Flanged Mounting Bolts

GN 480
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Mini flanged mounting bolt: Steel, zinc plated, blue passivated

Information
GN 480 mini flanged bolts are used with mini-clamps to function as feet or workholding flanges.
The bore spacing m of GN 480 mini flanged bolts corresponds to GN 473 two-way base connector mini-clamps and GN 477 connector mini-clamps.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1
Shaft Dia.
(B)
for bore
tol. h9
l1
b
d2
d3
Clamping Screw Thread Size
l2
m
8
(.31)
18
14
(.55)
31.5
(1.24)
M4 x .7
6
(.24)
22
(.87)
32
10
(.39)
21
16
(.63)
38
(1.50)
M5 x .8
8
(.31)
27
(1.06)
37
12
(.47)
22
16
(.63)
38
(1.50)
M5 x .8
8
(.31)
27
(1.06)
39
15
(.59)
27.5
20
(.79)
45
(1.77)
M6 x 1.0
10
(.39)
32
(1.26)
47.5
16
(.63)
28
20
(.79)
45
(1.77)
M6 x 1.0
10
(.39)
32
(1.26)
49
20
(.79)
35
25
(.98)
50
(1.97)
M6 x 1.0
10
(.39)
36
(1.42)
60