Metric Size, Aluminum
Swivel Clamp Joints

GN 482
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Swivel clamp joint:
Tumbled version--Aluminum, matte shot-blasted finish
Black version--Aluminum, anodized finish
Clamping bores machined
Socket cap screws: DIN 912, AISI 304 stainless steel

Information
GN 482 Swivel Clamp Joints can be combined with GN 483 T-Swivel Clamp Joints and GN 484 Attachment Clamp Joints with the same k (clamp joint) dimensions. GN 511.1 Clamping Kits with socket cap screw (type S) and adjustable hand lever (type K) are available for this combination.
Also, the d4 clamping screw--which is a socket head cap screw with DIN 912 hexagonal recess in the standard design--can be replaced by a GN 511 Clamping Kit.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Clamping Bore Transverse to Swivel Axis

Dimensions in:

millimeters
(inches)

Part Number
d1
Shaft Dia. (B)
for bore
tol. h11
k
d2
d3
Swivel Bore
d4
Clamping Screw Thread Size
l1
l2
l3
m
l4
s
Sqr.
V
Clamping Kit for d3
Type S/K
(Swivel Joint)
Clamping Kit for d4
(Clamping Bore)
Tumbled Black
8
(.31)
16
(.63)
7
(.28)
4.5
(.18)
M4 x .7
40
(1.57)
32
(1.26)
23
(.91)
18.5
(.73)
8
(.31)
--
511.1-M4-16-S/K
511-M4-16
10
(.39)
20
(.79)
8.5
(.33)
5.5
(.22)
M5 x .8
50
(1.97)
40
(1.57)
29
(1.14)
23
(.91)
10
(.39)
8
(.31)
511.1-M5-20-S/K
511-M5-20
12
(.47)
20
(.79)
8.5
(.33)
5.5
(.22)
M5 x .8
50
(1.97)
40
(1.57)
29
(1.14)
23
(.91)
10
(.39)
10
(.39)
511.1-M5-20-S/K
511-M5-20
15
(.59)
25
(.98)
10
(.39)
6.5
(.26)
M6 x 1.0
62
(2.44)
49.5
(1.95)
36
(1.42)
29
(1.14)
12.5
(.49)
12
(.47)
511.1-M6-25-S/K
511-M6-25
16
(.63)
25
(.98)
10
(.39)
6.5
(.26)
M6 x 1.0
62
(2.44)
49.5
(1.95)
36
(1.42)
29
(1.14)
12.5
(.49)
--
511.1-M6-25-S/K
511-M6-25
20
(.79)
30
(1.18)
10
(.39)
6.5
(.26)
M6 x 1.0
70
(2.76)
55
(2.17)
39
(1.54)
33.5
(1.32)
15
(.59)
16
(.63)
511.1-M6-30-S/K
511-M6-30
 
Clamping Bore Parallel to Swivel Axis

Dimensions in:

millimeters
(inches)

Part Number
d1
Shaft Dia. (B)
for bore
tol. h11
k
d2
d3
Swivel Bore
d4
Clamping Screw Thread Size
l1
l2
l3
m
l4
s
Sqr.
V
Clamping Kit for d3
Type S/K
(Swivel Joint)
Clamping Kit for d4
(Clamping Bore)
Tumbled Black
8
(.31)
16
(.63)
7
(.28)
4.5
(.18)
M4 x .7
40
(1.57)
32
(1.26)
23
(.91)
18.5
(.73)
8
(.31)
--
511.1-M4-16-S/K
511-M4-16
10
(.39)
20
(.79)
8.5
(.33)
5.5
(.22)
M5 x .8
50
(1.97)
40
(1.57)
29
(1.14)
23
(.91)
10
(.39)
8
(.31)
511.1-M5-20-S/K
511-M5-20
12
(.47)
20
(.79)
8.5
(.33)
5.5
(.22)
M5 x .8
50
(1.97)
40
(1.57)
29
(1.14)
23
(.91)
10
(.39)
10
(.39)
511.1-M5-20-S/K
511-M5-20
15
(.59)
25
(.98)
10
(.39)
6.5
(.26)
M6 x 1.0
62
(2.44)
49.5
(1.95)
36
(1.42)
29
(1.14)
12.5
(.49)
12
(.47)
511.1-M6-25-S/K
511-M6-25
16
(.63)
25
(.98)
10
(.39)
6.5
(.26)
M6 x 1.0
62
(2.44)
49.5
(1.95)
36
(1.42)
29
(1.14)
12.5
(.49)
--
511.1-M6-25-S/K
511-M6-25
20
(.79)
30
(1.18)
10
(.39)
6.5
(.26)
M6 x 1.0
70
(2.76)
55
(2.17)
39
(1.54)
33.5
(1.32)
15
(.59)
16
(.63)
511.1-M6-30-S/K
511-M6-30