Metric Size, Aluminum
T-Swivel Clamp Joints

GN 483
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
T-swivel clamp joint:
Tumbled version--Aluminum, matte shot-blasted finish
Black version--Aluminum, anodized finish
Connecting pin (Type W): Steel, zinc plated, blue passivated finish
Set screws (Type A): DIN 913, stainless steel, AISI 304
Set screws (Type W): DIN 915, stainless steel, AISI 304

Information
By using GN 482 Swivel Clamp Joints and GN 484 Attachment Clamp Joints with the samek k (clamp joint) dimensions, GN 483 T-Swivel Clamp Joints are easily combined into articulated swivel clamp mounting joints. GN 511.1 Clamping Kits with socket cap screw (type S) and adjustable hand lever (type K) are available for this purpose.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Type A - With Bore

Dimensions in:

millimeters
(inches)

Part Number
d1 Bore
k
d3
d4
Joint Bore
d5
Set Screw Thread Size
l1
l2
l3
l4
l5
t
Fastener Clamping Kit
for dim. d4
Type S
Adjustable Lever Clamping Kit for dim. d4
Type K
Tumbled Black
8
(.31)
16
(.63)
7
(.28)
4.5
(.18)
M4 x .7
30
(1.18)
22
(.87)
13
(.51)
8
(.31)
5.5
(.22)
8
(.31)
511.1-M4-16-S
511.1-M4-16-K
10
(.39)
20
(.79)
8.5
(.33)
5.5
(.22)
M5 x .8
38
(1.50)
28
(1.10)
17
(.67)
10
(.39)
7
(.28)
10
(.39)
511.1-M5-20-S
511.1-M5-20-K
12
(.47)
20
(.79)
8.5
(.33)
5.5
(.22)
M5 x .8
38
(1.50)
28
(1.10)
17
(.67)
10
(.39)
8
(.31)
12
(.47)
511.1-M5-20-S
511.1-M5-20-K
15
(.59)
25
(.98)
10
(.39)
6.5
(.26)
M6 x 1.0
46
(1.81)
33.5
(1.32)
20
(.79)
12.5
(.49)
10
(.39)
15
(.59)
511.1-M6-25-S
511.1-M6-25-K
16
(.63)
25
(.98)
10
(.39)
6.5
(.26)
M6 x 1.0
46
(1.81)
33.5
(1.32)
20
(.79)
12.5
(.49)
11
(.43)
16
(.63)
511.1-M6-25-S
511.1-M6-25-K
20
(.79)
30
(1.18)
10
(.39)
6.5
(.26)
M6 x 1.0
55
(2.17)
40
(1.57)
24
(.94)
15
(.59)
12
(.47)
18
(.71)
511.1-M6-30-S
511.1-M6-30-K
 
Type W - With Connecting Pin

Dimensions in:

millimeters
(inches)

Part Number
d2
k
d3
d4
Joint Bore
d5
Set Screw Thread Size
l1
l2
l3
l4
l5
l6
Fastener Clamping Kit
for dim. d4
Type S
Adjustable Lever Clamping Kit for dim. d4
Type K
Tumbled Black
8
(.31)
16
(.63)
7
(.28)
4.5
(.18)
M4 x .7
30
(1.18)
22
(.87)
13
(.51)
8
(.31)
5.5
(.22)
16
(.63)
511.1-M4-16-S
511.1-M4-16-K
10
(.39)
20
(.79)
8.5
(.33)
5.5
(.22)
M5 x .8
38
(1.50)
28
(1.10)
17
(.67)
10
(.39)
7
(.28)
17
(.67)
511.1-M5-20-S
511.1-M5-20-K
12
(.47)
20
(.79)
8.5
(.33)
5.5
(.22)
M5 x .8
38
(1.50)
28
(1.10)
17
(.67)
10
(.39)
8
(.31)
19
(.75)
511.1-M5-20-S
511.1-M5-20-K
15
(.59)
25
(.98)
10
(.39)
6.5
(.26)
M6 x 1.0
46
(1.81)
33.5
(1.32)
20
(.79)
12.5
(.49)
10
(.39)
21
(.83)
511.1-M6-25-S
511.1-M6-25-K
16
(.63)
25
(.98)
10
(.39)
6.5
(.26)
M6 x 1.0
46
(1.81)
33.5
(1.32)
20
(.79)
12.5
(.49)
11
(.43)
24
(.94)
511.1-M6-25-S
511.1-M6-25-K
20
(.79)
30
(1.18)
10
(.39)
6.5
(.26)
M6 x 1.0
55
(2.17)
40
(1.57)
24
(.94)
15
(.59)
12
(.47)
26
(1.02)
511.1-M6-30-S
511.1-M6-30-K