Metric Size, Aluminum
Attachment Clamp Joints

GN 484
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Attachment clamp joint:
Tumbled version--Aluminum, matte shot-blasted finish
Black version--Aluminum, anodized finish

Information
GN 484 Attachment Clamp Joints are primarily designed for mounting GN 479 Sensor Brackets and GN 479.1 Mounting Brackets.
By using GN 482 Swivel Clamp Joints and GN 483 T-Swivel Clamp Joints with the same k (clamp joint) dimensions, GN 484 T-Swivel Clamp Joints are easily combined into articulated swivel clamp mounting joints. GN 511.1 Clamping Kits with socket cap screw (type S) and adjustable hand lever (type K) are available for this purpose.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d1 Thread
k
d2
d3
Joint Bore
l1
l2
l3
l4
sqr.
V
m
Fastener Clamping Kit
for dim. d3
Type S
Adjustable Lever Clamping Kit for dim. d3
Type K
Tumbled Black
M5 x .8
16
(.63)
7
(.28)
4.5
(.18)
30
(1.18)
22
(.87)
13
(.51)
8
(.31)
--
511.1-M4-16-S
511.1-M4-16-K
M6 x 1.0
M8 x 1.25
M6 x 1.0
20
(.79)
8.5
(.33)
5.5
(.22)
38
(1.50)
28
(1.10)
17
(.67)
10
(.39)
14
(.55)
511.1-M5-20-S
511.1-M5-20-K
M8 x 1.25
M8 x 1.25
25
(.98)
10
(.39)
6.5
(.26)
46
(1.81)
33.5
(1.32)
20
(.79)
12.5
(.49)
17
(.67)
511.1-M6-25-S
511.1-M6-25-K
M10 x 1.5
M8 x 1.25
30
(1.18)
10
(.39)
6.5
(.26)
55
(2.17)
40
(1.57)
24
(.94)
15
(.59)
20
(.79)
511.1-M6-30-S
511.1-M6-30-K
M10 x 1.5
M12 x 1.75