Metric Size, Steel
Double Tube Linear Actuators
With Right Hand Thread, Single Slider
GN 491
RoHS Compliant
 

   
This line drawing is movable on the page...just click and drag!

Specification
Guide tube: Precision steel, chrome plated
End pieces/slider: Aluminum, powder coated, black textured finish
Mounting surface machined, blank
Trapezoidal threaded shaft: Steel
Thrust ball bearings: Stainless steel, European Standard No. 1.4305 (American Standard Series 304)
Follower nut: Steel, gun metal finish
Cylinder head screws: DIN 912, steel, zinc plated
Hexagon nuts: DIN 985, steel, zinc plated

 

Information
In addition to the standard travel lengths specified in the table below, any length within the range is available upon request.
In order to measure the movement and position of the slides, digital position indicators can be added.
Along with our extensive range of tube clamp connectors, there are a number of additional components for mounting on linear actuators to construct slide units.
Slides, connector clamps and accessories must be ordered separately.
See also Mounting Options and Technical Info and Load Data.
Available upon request:
Right hand thread, two shaft ends
Left hand thread, single shaft end
Left hand thread, two shaft end
Long shaft ends for position indicator
1 x short shaft end
1 x long shaft end for position indicator

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part No.
d1
l1
Travel
Std.
Stroke
Lgths
Max.
Travel
Int.
Shaft
Trapez. Thread
b
d2
d3*
Screw
Thread
d4**
Screw
Thread
d5
d6
d7
h1
h2
h3
h4
h5
  For DIN 912 Screw   For
DIN
912
Screw
18
(.71)
100
420
TR10x3
28
(1.10)
6
(.24)
--
M5 x .8
5.3
(.21)
--
--
--
--
28
(1.10)
29
(1.14)
1
(.04)
14.5
(.57)
.75
(.03)
150
200
250
30
(1.18)
100
1500
TR14x4
50
(1.97)
8
(.31)
M6 x 1.0
M6 x 1.0
6.5
(.26)
9
(.35)
M5 x .8
10.5
(.41)
M6 x 1.0
52
(2.05)
54
(2.13)
2
(.08)
27
(1.06)
.85
(.03)
150
200
300
40
(1.57)
100
2650
TR20x4
60
(2.36)
12
(.47)
M8 x 1.25
M8 x 1.25
8.5
(.33)
13.5
(.53)
M6 x 1.0
13.5
(.53)
M8 x 1.25
60
(2.36)
63
(2.48)
3
(.12)
31.5
(1.24)
1.05
(.04)
150
200
300
50
(1.97)
100
2760
TR20x4
72
(2.83)
12
(.47)
M10 x 1.5
M8 x 1.25
8.5
(.33)
13.5
(.53)
M8 x 1.25
13.5
(.53)
M8 x 1.25
72
(2.83)
76
(2.99)
4
(.16)
38
(1.50)
1.2
(.05)
150
200
300
60
(2.36)
300
2740
TR25x5
80
(3.15)
14
(.55)
M10 x 1.5
M10 x 1.5
10.5
(.41)
13.5
(.53)
M8 x 1.25
16.5
(.65)
M10 x 1.5
86
(3.39)
88
(3.46)
2
(.08)
44
(1.73)
1.35
(.05)
400
500
Part No.
l2 Total Lngth
l3
l4
m1
m2
m3
m4
m5
m6
m7
m8
m9
s
Hex-
agon
Key
DIN 6885
Position Indicator Series
Hand-
wheel Series
Short Long
3xb+l1
81
(3.19)
16
(.63)
49
(1.93)
2xb+l1
68
(2.68)
--
20
(.79)
--
20
(.79)
18
(71)
--
4.5
(.18)
8
(.31)
A2x2x12
3xb+l1
130
(5.12)
16
(.63)
49
(1.93)
2xb+l1
114
(4.49)
92
(3.62)
30
(1.18)
35
(1.38)
30
(1.18)
42
(1.65)
9.5
(.37)
12
(.47)
10
(.39)
A2x2x12
3xb+l1
180
(7.09)
17
(.67)
49
(1.93)
2xb+l1
160
(2.30)
132
(5.20)
39
(1.54)
38
(1.50)
39
(1.54)
62
(2.44)
12.5
(.39)
12
(.47)
13
(.51)
A4x4x12
3xb+l1
206
(8.11)
18
(.71)
55
(2.17)
2xb+l1
184
(7.24)
150
(5.91)
46
(1.81)
50
(1.97)
46
(1.81)
62
(2.44)
13
(.51)
15
(.59)
13
(.51)
A4x4x12
3xb+l1
240
(9.45)
19
(.75)
55
(2.17)
2xb+l1
216
(7.28)
185
(7.28)
55
(2.17)
60
(2.36)
55
(2.17)
74
(2.91)
14
(.55)
17
(.67)
17
(.67)
A5x5x16
*Usable depth of thread from both sides min. 2 x d3.
**Usable depth of thread min. 1.5 x d4.