Metric Size, Steel
Double Tube Linear Actuators
With Right Hand Thread, Double Slider
GN 492
RoHS Compliant
 

   
This line drawing is movable on the page...just click and drag!

Specification
Guide tube: Precision steel, chrome plated
End pieces/slider/adapter plate: Aluminum, powder coated, black textured finish
Mounting surface machined, blank
Trapezoidal threaded shaft: Steel
Thrust ball bearings: Stainless steel, European Standard No. 1.4305 (American Standard Series 304)
Follower nut: Steel, gun metal finish
Cylinder head screws: DIN 912, steel, zinc plated
Hexagon nuts: DIN 985, steel, zinc plated

 

Information
In addition to the standard travel lengths specified in the table below, any length within the range is available upon request.
Along with our extensive range of tube clamp connectors, there are a number of additional components for mounting on linear actuators to construct slide units.
In order to measure the movement and position of the slides, digital position indicators can be added.
Slides, connector clamps and accessories must be ordered separately.
See also Mounting Options and Technical Info and Load Data.
Available upon request:
Right hand thread, two shaft ends
Left hand thread, single shaft end
Left hand thread, two shaft end
Long shaft ends for position indicator
1 x short shaft end
1 x long shaft end for position indicator

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
Travel
Stroke
Std.
Lgths
Max.
Travel
Int.
Shaft
Trapez. Thread
b
d2
d3*
Screw
Thread
d4**
Screw
Thread
d5
d6
d7
d8
h1
h2
h3
h4
h5
h6
  For DIN 912 Screw   For DIN 912 Screw
18
(.71)
100
400
TR10x3
28
(1.10)
6
(.24)
--
M5 x .8
5.3
(.25)
--
--
--
--
M5 x .8
28
(1.10)
37
(1.46)
1
(.04)
14.5
(.57)
.75
(.03)
.8
(.31)
150
200
300
30
(1.18)
100
1500
TR14x4
50
(1.97)
8
(.31)
M6 x 1.0
M6 x 1.0
6.5
(.26)
10
(.39)
M5 x .8
11
(.43)
M6 x 1.0
M6 x 1.0
52
(2.05)
64
(2.52)
2
(.08)
27
(1.06)
.85
(.03)
10
(.39)
150
200
300
40
(1.57)
100
2500
TR20x4
60
(2.36)
12
(.47)
M8 x 1.25
M8 x 1.25
8.5
(.33)
13.5
(.53)
M6 x 1.0
13.5
(.53
M8 x 1.25
M8 x 1.25
60
(2.36)
76
(2.99)
3
(.12)
31.5
(1.24)
1.05
(.04)
13
(.51)
150
200
300
50
(1.97)
100
2630
TR20x4
72
(2.83)
12
(.47)
M10 x 1.5
M8 x 1.25
8.5
(.33)
15
(.59)
M8 x 1.25
15
(.59)
M8 x 1.25
M8 x 1.25
72
(2.83)
92
(3.62)
4
(.16)
38
(1.50)
1.2
(.05)
16
(.63)
150
200
300
60
(2.36)
400
2580
TR25x5
80
(3.15)
14
(.55)
M10 x 1.5
M10 x 1.5
10.5
(.41)
13.5
(.53)
M8 x 1.25
16.5
(.65)
M10 x 1.5
M10 x 1.5
86
(3.39)
103
(4.06)
2
(.08)
44
(1.73)
1.35
(..5)
15
(.59)
500
600
Part Number
l2
Total Length
l3
l4
l5
m1
m2
m3
m4
m5
m6
m7
m8
m9
m10
m11
s
Hex-
agon
Key
DIN 6885
Position Indicator Series
Hand-
wheel Series
2xb+l5+l1
81
(3.19)
16
(.63)
80
(3.15)
b+l5+l1
68
(2.68)
--
20
(.79)
--
20
(.79)
18
(71)
--
4.5
(.18)
68
(2.68)
52
(2.05)
8
(.31)
A2x2x12
2xb+l5+l1
130
(5.12)
16
(.63)
130
(5.12)
b+l5+l1
114
(4.49)
92
(3.62)
30
(1.18)
35
(1.38)
30
(1.18)
42
(1.65)
9.5
(.37)
12
(.47)
114
(4.49)
80
(3.15)
10
(.39)
A2x2x12
2xb+l5+l1
180
(7.09)
17
(.67)
180
(7.09))
b+l5+l1
160
(6.30)
132
(5.20)
30
(1.18)
38
(1.50)
39
(1.54)
62
(2.44)
12.5
(.49)
12
(.47)
160
(6.30)
120
(4.72)
13
(.51)
A4x4x12
2xb+l5+l1
206
(8.11)
18
(.71)
206
(8.11)
b+l5+l1
184
(7.24)
150
(5.91)
46
(1.81)
50
(1.97)
46
(1.81)
62
(2.44)
13
(.51)
15
(.59)
184
(7.24)
134
(5.28)
13
(.51)
A4x4x12
2xb+l5+l1
240
(8.11)
19
(.75)
240
(8.11))
b+l5+l1
216
(8.50)
185
(7.28)
46
(1.81)
60
(2.36)
55
(2.17)
74
(2.91)
14
(.55)
16.5
(.65)
216
(8.50)
160
(6.30)
17
(.67)
A5x5x16
*Usable depth of thread from both sides min. 2 x d3.
**Usable depth of thread min. 1.5 x d4.