Metric Size, Steel
T-Nuts
For Aluminum Extrusions
GN 507
GN 418

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 606
Specification
Information

Body: Steel, C45K, zinc plated, blue passivated finish

GN 507 T-nuts can be slid into position, i.e., they can be inserted at any point along the slot.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part Number
a
Slot Width
Tol. -.1 - .3 mm
d
Thread
e1
e2
h
k
(+.1 mm)
8
(.31)
M4 x .7
16
(.63)
16
(.63)
6
(.24)
4.2
(.17)
M5 x .8
M6 x 1.0
M8 x 1.5
10
(.39)
M4 x .7
20
(.79)
19.5
(.77)
10
(.39)
5.5
(.22)
M5 x .8
M6 x 1.0
M8 x 1.5