Metric Size,
Adjustable Clamping Lever Kits for Swivel Clamp Joints

GN 511.1
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Clamping lever: Zinc die-cast, plastic coated, silver metallic color
Insert, spacer bushing, centering bushing, threaded bushing: Stainless steel, European Standard No. 1.4305 (American Standard Series No. 303)
Socket cap screw: DIN 912, stainless steel, European Standard No. 1.4301 (American Standard Series No. 304)

Information
By using GN 511.1 Clamping Kits, GN 482 Swivel Clamp Joints can be combined with either GN 483 T-Swivel Clamp Joints or GN 484 Attachment Clamp Joints with the same "k" (mounting joint) dimensions.
The centering bushing positions the swivel clamp joints in relation to each other. During assembly, the knurled threaded bushing is inserted by the clamping screw itself. By pressing into one of the two swivel clamp joints it serves to clamp the entire assembly together.
The appropriate clamping kits are indicated in the dimensional tables of the various swivel clamp joints.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Type S - With Socket Cap Screw

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
l2
d3
d4
l3
l5
l6
Swivel clamp joint "k" dimension
M4 x .7
16
(.63)
6.9
(.28)
7.5
(.30)
11.5
(.45)
4
(.16)
4
(.16)
16
(.63)
M5 x .8
20
(.79)
8.4
(.33)
9
(.35)
14
(.55)
5
(.20)
5
(.20)
20
(.79)
M6 x 1.0
25
(.98)
9.9
(.39)
10.5
(.41)
18.5
(.73)
7
(.28)
6
(.24)
25
(.98)
30
(1.18)
23.5
(.93)
30
(1.18)
 
Type K - With Adjustable Hand Lever

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
l2
d2
d3
d4
l1
l3
l4
l5
l6
h1
h2
Swivel clamp joint "k" dimension
M4 x .7
16
(.63)
7.5
(.30)
6.9
(.28)
7.5
(.30)
30
(1.18)
11.5
(.45)
4.5
(.18)
4
(.16)
4
(.16)
24.5
(.96)
30.5
(1.20)
16
(.63)
M5 x .8
20
(.79)
9
(.35)
8.4
(.33)
9
(.35)
30
(1.18)
14
(.55)
6
(.24)
5
(.20)
5
(.20)
24.5
(.96)
30.5
(1.20)
20
(.79)
M6 x 1.0
25
(.98)
10.5
(.41)
9.9
(.39)
10.5
(.41)
45
(1.77)
18.5
(.73)
6.5
(.26)
7
(.28)
6
(.24)
24.5
(.96)
35
(1.38)
25
(.98)
30
(1.18)
23.5
(.93)
30
(1.18)