Inch and Metric Size, Aluminum
Flat-Faced Solid Disk Handwheels
For Linear Actuators / Transfer Units
GN 923.18 /
GN 923.30 /
GN 923.40
GN 923

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 923
Specification
Information
Handwheel body: Aluminum, pressure die-cast with powder coated matte black pebble finish
Rim is concentric and square to bore
Revolving handle: Matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 798 series


Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

GN 923.18/.30/.40 flat-faced solid disk handwheels are distinguished by their modern design.
The removable plastic cover shrouds the assembly hardware such as screws and countersunk washers, as well as the shaft end.
Countersunk washers for handwheel retention, see GN 184.
Spoked version, see GN 924.40/.50/.60.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H7
Bore
d3
d4
b
h
l1
l2~
Handle
Handle
Thread
Handle Length
For Linear Actuator Diameter
80
(3.15)
6
26
(1.02)
17
(.67)
13
(.51)
7
(.28)
16
(.63)
26
(1.02)
16
(.63)
M6 x 1.0
41.5
(1.63)
18
(.71)
100
(3.94)
8
28
(1.10)
22
(.87)
14
(.55)
9.5
(.37)
17
(.67)
30
(1.18)
18
(.71)
M6 x 1.0
56
(2.20)
30
(1.18)
100
(3.94)
12
28
(1.10)
22
(.87)
14
(.55)
9.5
(.37)
17
(.67)
30
(1.18)
18
(.71)
M6 x 1.0
56
(2.20)
40
(1.57)