Metric Size, Aluminum
Angle Brackets

For 30/40 mm Aluminum Profile Systems

GN 961
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Bracket: Die-cast aluminum
  Type MT - Shot-blasted matte finish
  Type SW - Plastic coated, black textured finish
  Type SR - Plastic coated, silver textured finish
T-nuts with guide step GN 506: Steel, zinc plated, blue passivated finish
ISO 7380 socket button head screw: Steel, zinc plated, blue passivated finish
Cover cap: Plastic (Polyamide PA), matte black

Information
To mount GN 961 angle brackets in place, first insert the nuts of the assembly set into the profile slot, and mount the angle piece with the socket button head screw. The guide step of the nut will then position these in parallel and centered to the slot; the spring element prevents inadvertent sideways slip.
For crossing profiles or when using the angle piece with components without a slot, the removable guide pieces can simply be snapped off.
After assembly, cover caps are snapped into place via four lugs. They give the angle piece a finished appearance and protect against dirt.
Even after repeated use, cover caps will remain firmly in place inside the angle brackets, thanks to the elastic snap-type lugs. If required, cover caps are also available separately, see GN 963.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Type A - Without Assembly Sets or Cover Cap

Dimensions in:

millimeters
(inches)

Part Number
b1
n
l1
l2
d
h
l4
s
Shot-Blasted Black Silver
Nominal Size
Actual Size
30
(1.18)
28
(1.10)
6
(.24)
30
(1.18)
30
(1.18)
6.3
(.25)
2.6
(.10)
15
(.59)
5.9
(.24)
40
(1.57)
38
(1.50)
8
(.31)
40
(1.57)
40
(1.57)
8.5
(.33)
4.1
(.16)
20
(.79)
5.6
(.22)
 
Type B - With Assembly Sets and Cover Cap

Dimensions in:

millimeters
(inches)

Part Number
b1
n
l1
l2
d
h
l3
l4
l5
s
Shot-Blasted Black Silver
Nominal Size
Actual Size
30
(1.18)
28
(1.10)
6
(.24)
30
(1.18)
30
(1.18)
6.3
(.25)
2.6
(.10)
3
(.12)
15
(.59)
6.8
(.27)
5.9
(.24)
40
(1.57)
38
(1.50)
8
(.31)
40
(1.57)
40
(1.57)
8.5
(.33)
4.1
(.16)
4
(.16)
20
(.79)
7.2
(.29)
5.6
(.22)
 
Type C - With Assembly Sets, without Cover Cap

Dimensions in:

millimeters
(inches)

Part Number
b1
n
l1
l2
d
h
l4
s
Shot-Blasted Black Silver
Nominal Size
Actual Size
30
(1.18)
28
(1.10)
6
(.24)
30
(1.18)
30
(1.18)
6.3
(.25)
2.6
(.10)
15
(.59)
5.9
(.24)
40
(1.57)
38
(1.50)
8
(.31)
40
(1.57)
40
(1.57)
8.5
(.33)
4.1
(.16)
20
(.79)
5.6
(.22)