Metric Size, Plastic
Cover Caps

For Angle Brackets for Aluminum Profile Systems

GN 963
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Cover cap: Plastic (Polyamide PA), matte black

Information
GN 963 Cover Caps are suitable for use with GN 960 and GN 961 angle brackets for profile systems. After the angle brackets are assembled, the cover caps are snapped into place via four lugs. They give the angle bracket a finished appearance and protect against dirt.
Even after repeated use, cover caps will remain firmly in place inside the angle brackets, thanks to the elastic snap-type lugs.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
b
l1
l2
l3
l4
Nominal Size
Actual Size
30
(1.18)
28
(1.10)
30
(1.18)
30
(1.18)
3
(.12)
6.8
(.27)
40
(1.57)
38
(1.50)
40
(1.57)
40
(1.57)
4
(.16)
7.2
(.29)
45
(1.77)
43
(1.69)
45
(1.77)
45
(1.77)
4
(.16)
11.5
(.45)