Metric Size, Steel
T-Nut Assemblies

For 30/40 mm Aluminum T-Slot Profile Systems

GN 965
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
GN 506 T-nuts: Steel, zinc plated, blue passivated finish
Ball/spring: Stainless steel
Screw options (all screws steel, zinc plated, blue passivated finish):
Type A--DIN 912 Cylinder head socket cap screws
Type B--DIN 7991 Flat countersunk socket cap screws
Type C--ISO 7380 Button head socket cap screws
Type D--DIN 7984 Low head socket cap screws

Information
GN 965 T-Nut Assemblies are used to attach different standard components to the most common profile systems. Each set includes one GN 506 T-Nut with Guide Step and one screw.

See Guide to Using GN 965 Assemblies with Various Standard Components.

 

 

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Type A - DIN 912 Cylinder Head Socket Cap Screws

Dimensions in:

millimeters
(inches)

Part Number
b
n
d
Thread
l1
k
~Clamping Length
l2
l3
s ~
t ~
30
(1.18)
6
(.24)
M4 x .7 10
(.39)
   ..  4 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M4-12-A
Download the CAD
30
(1.18)
6
(.24)
M4 x .7 12
(.47)
1  ..  6 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M4-16-A
Download the CAD
30
(1.18)
6
(.24)
M4 x .7 16
(.63)
5  .. 10 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
30
(1.18)
6
(.24)
M5 x .8 10
(.39)
   ..  3 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M5-12-A
Download the CAD
30
(1.18)
6
(.24)
M5 x .8 12
(.47)
1  ..  5 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M5-14-A
Download the CAD
30
(1.18)
6
(.24)
M5 x .8 14
(.55)
3  ..  7 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M5-16-A
Download the CAD
30
(1.18)
6
(.24)
M5 x .8 16
(.63)
5  ..  9 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
30
(1.18)
6
(.24)
M5 x .8 18
(.71)
5  .. 11 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M5-22-A
Download the CAD
30
(1.18)
6
(.24)
M5 x .8 22
(.87)
11  .. 15 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M6-12-A
Download the CAD
30
(1.18)
6
(.24)
M6 x 1.0 12
(.47)
1  ..  4 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
30
(1.18)
6
(.24)
M6 x 1.0 14
(.55)
3  ..  6 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M6-16-A
Download the CAD
30
(1.18)
6
(.24)
M6 x 1.0 16
(.63)
5  ..  8 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M6-20-A
Download the CAD
30
(1.18)
6
(.24)
M6 x 1.0 20
(.79)
9  .. 12 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
30
(1.18)
6
(.24)
M6 x 1.0 25
(.98)
14  .. 17 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-8-M4-12-A
Download the CAD
40
(1.57)
8
(.31)
M4 x .7 12
(.47)
   ..  5 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M4-14-A
Download the CAD
40
(1.57)
8
(.31)
M4 x .7 14
(.55)
1  ..  7 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M4-20-A
Download the CAD
40
(1.57)
8
(.31)
M4 x .7 20
(.79)
7  .. 13 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
40
(1.57)
8
(.31)
M5 x .8 12
(.47)
   ..  4 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M5-14-A
Download the CAD
40
(1.57)
8
(.31)
M5 x .8 14
(.55)
1  ..  6 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M5-16-A
Download the CAD
40
(1.57)
8
(.31)
M5 x .8 16
(.63)
3  ..  8 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M5-18-A
Download the CAD
40
(1.57)
8
(.31)
M5 x .8 18
(.71)
5  .. 10 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
40
(1.57)
8
(.31)
M5 x .8 20
(.79)
7  .. 12 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M5-22-A
Download the CAD
40
(1.57)
8
(.31)
M5 x .8 22
(.87)
9  .. 14 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M5-25-A
Download the CAD
40
(1.57)
8
(.31)
M5 x .8 25
(.98)
12  .. 17 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M6-14-A
Download the CAD
40
(1.57)
8
(.31)
M6 x 1.0 14
(.55)
1  ..  5 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
40
(1.57)
8
(.31)
M6 x 1.0 16
(.63)
3  ..  7 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M6-18-A
Download the CAD
40
(1.57)
8
(.31)
M6 x 1.0 18
(.71)
5  ..  9 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M6-22-A
Download the CAD
40
(1.57)
8
(.31)
M6 x 1.0 22
(.87)
9  .. 13 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
40
(1.57)
8
(.31)
M6 x 1.0 28
(1.10)
15  .. 19 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M8-14-A
Download the CAD
40
(1.57)
8
(.31)
M8 x 1.25 14
(.55)
1  ..  4 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
40
(1.57)
8
(.31)
M8 x 1.25 16
(.63)
3  ..  6 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M8-18-A
Download the CAD
40
(1.57)
8
(.31)
M8 x 1.25 18
(.71)
5  ..  8 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M8-20-A
Download the CAD
40
(1.57)
8
(.31)
M8 x 1.25 20
(.79)
7  .. 10 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M8-28-A
Download the CAD
40
(1.57)
8
(.31)
M8 x 1.25 28
(1.10)
15  .. 18 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
 
Type B - DIN 7991 Flat Countersunk Socket Cap Screws

Dimensions in:

millimeters
(inches)

Part Number
b
n
d
Thread
l1
k
~Clamping Length
l2
l3
s ~
t ~
965-6-M4-10-B
Download the CAD
30
(1.18)
6
(.24)
M4 x .7 10
(.39)
     ..  4 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M5-12-B
Download the CAD
30
(1.18)
6
(.24)
M5 x .8 12
(.47)
1  ..  5 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M6-12-B
Download the CAD
30
(1.18)
6
(.24)
M6 x 1.0 12
(.47)
1  ..  4 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M6-14-B
Download the CAD
30
(1.18)
6
(.24)
M6 x 1.0 14
(.55)
3  ..  6 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M6-16-B
Download the CAD
30
(1.18)
6
(.24)
M6 x 1.0 16
(.63)
5  ..  8 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-6-M6-18-B
Download the CAD
30
(1.18)
6
(.24)
M6 x 1.0 18
(.71)
7  .. 10 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-8-M5-14-B
Download the CAD
40
(1.57)
8
(.31)
M5 x .8 14
(.55)
1  ..  6 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M6-14-B
Download the CAD
40
(1.57)
8
(.31)
M6 x 1.0 14
(.55)
1  ..  5 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
40
(1.57)
8
(.31)
M6 x 1.0 16
(.63)
3  ..  7 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M6-18-B
Download the CAD
40
(1.57)
8
(.31)
M6 x 1.0 18
(.71)
5  ..  9 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M6-20-B
Download the CAD
40
(1.57)
8
(.31)
M6 x 1.0 20
(.79)
7  .. 11 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
40
(1.57)
8
(.31)
M8 x 1.25 16
(.63)
3  ..  6 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
 
Type C - ISO 7380 Button Head Socket Cap Screws

Dimensions in:

millimeters
(inches)

Part Number
b
n
d
Thread
l1
k
~Clamping Length
l2
l3
s ~
t ~
30
(1.18)
6
(.24)
M6 x 1.0 14
(.55)
3  ..  6 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
40
(1.57)
8
(.31)
M6 x 1.0 16
(.63)
3  ..  7 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M6-22-C
Download the CAD
40
(1.57)
8
(.31)
M6 x 1.0 22
(.87)
9  .. 13 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
40
(1.57)
8
(.31)
M6 x 1.0 28
(1.10)
15 .. 19 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
965-8-M8-18-C
Download the CAD
40
(1.57)
8
(.31)
M8 x 1.25 18
(.71)
5  ..  8 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)
 
Type D - DIN 7984 Low Head Socket Cap Screws

Dimensions in:

millimeters
(inches)

Part Number
b
n
d
Thread
l1
k
~Clamping Length
l2
l3
s ~
t ~
965-6-M6-10-D
Download the CAD
30
(1.18)
6
(.24)
M6 x 1.0 10
(.39)
   ..  3 5
(.20)
12
(.47)
2.9
(.11)
8.9
(.35)
965-8-M6-14-D
Download the CAD
40
(1.57)
8
(.31)
M6 x 1.0 14
(.55)
1  ..  5 7
(.28)
15
(.59)
4.6
(.18)
11.4
(.45)