Metric Size, Steel
Flat and L-Shaped Connecting Brackets

For Aluminum Profile Systems

GN 967
RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Bracket body: Steel sheet metal, zinc plated, blue passivated finish, plastic coated in black textured finish or silver textured finish

Information
GN 967 Connecting Brackets are most commonly used in connection with aluminum profile section systems. Square connections or connections with the same contact area can thus be achieved in the smallest of spaces, with a high degree of stability.
In addition to use with profile systems, connecting brackets can also be used for a wide variety of different fixing and retaining tasks, i.e. in the design of jigs and fixtures.
In the Type 2 version, the bores are plain (without countersunk hole) to permit mounting with cylinder or hex head screws, nuts or rivets.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Type F - Flat Connecting Brackets

Dimensions in:

millimeters
(inches)

Part Number
b
l1
l3
m
d
s
Type 1 - Bores for Countersunk Screws Type 2 - Plain Bores
Black Silver Black Silver
20
(.79)
40
(1.57)
10
(.39)
20
(.79)
5.2
(.21)
3
(.12)
30
(1.18)
60
(2.36)
15
(.59)
30
(1.18)
6.3
(.26)
4
(.16)
40
(1.57)
80
(3.15)
20
(.79)
40
(1.57)
8.3
(.33)
5
(.20)
45
(1.77)
90
(3.54)
22.5
(.89)
45
(1.77)
8.3
(.33)
5
(.20)
 
Type L - L-Shaped Connecting Brackets

Dimensions in:

millimeters
(inches)

Black Silver Black Silver
b
l2
l3
d
s
20
(.79)
20
(.79)
10
(.39)
5.2
(.21)
3
(.12)
30
(1.18)
30
(1.18)
15
(.59)
6.3
(.26)
4
(.16)
40
(1.57)
40
(1.57)
20
(.79)
8.3
(.33)
5
(.20)
45
(1.77)
45
(1.77)
22.5
(.89)
8.3
(.33)
5
(.20)