Metric Size, Round or Square, Stainless Steel
Construction Tubings
For Tube Clamp Connectors
GN 990-NI



RoHS Compliant



This line drawing is movable on the page...just click and drag!
Specification
Information

Construction tubing:
Stainless steel, European Standard No. 1.4301 (American Standard Series 304), untreated

Sawed end surfaces untreated, but deburred


The tolerances specified for the outside diameter of the round construction tubings comply with the requirements for split mono-block connector clamps. Otherwise the tolerances comply with DIN 2391, DIN 2395 and DIN 2462.
Two-piece connector clamps obviously allow larger tolerances on round and square construction tubings.
Other lengths of tubing, in 1 mm increments up to 3000 mm, also available upon request.
Inch size tubing available upon request.
For end plugs, see GN 991.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Round Type

Dimensions in:

millimeters
(inches)

Part Number
d1
Diameter (D)
Length l
+/-0.5 mm
d2
w1
10
(.39)
300
(11.81)
7
(.28)
1.5
(.06)
12
(.47)
9
(.35)
1.5
(.06)
14
(.55)
11
(.43)
1.5
(.06)
15
(.59)
12
(.47)
1.5
(.06)
16
(.63)
13
(.51)
1.5
(.06)
18
(.71)
15
(.59)
1.5
(.06)
20
(.79)
16
(.63)
2
(.08)
25
(.98)
21
(.83)
2
(.08)
30
(1.18)
26
(1.02)
2
(.08)
32
(1.26)
28
(1.10)
2
(.08)
35
(1.38)
31
(1.22)
2
(.08)
40
(1.56)
34
(1.34)
3
(.12)
42.4
(1.67)
37.2
(1.46)
2.6
(.10)
48.3
(1.90)
43.1
(1.70)
2.6
(.10)
50
(1.97)
44
(1.73)
3
(.12)
60
(2.36)
52
(2.05)
4
(.16)
60.3
(2.37)
53.1
(2.09)
3.6
(.14)
10
(.39)
1000
(39.37)
7
(.28)
1.5
(.06)
12
(.47)
9
(.35)
1.5
(.06)
14
(.55)
11
(.43)
1.5
(.06)
15
(.59)
12
(.47)
1.5
(.06)
16
(.63)
13
(.51)
1.5
(.06)
18
(.71)
15
(.59)
1.5
(.06)
20
(.79)
16
(.63)
2
(.08)
25
(.98)
21
(.83)
2
(.08)
30
(1.18)
26
(1.02)
2
(.08)
32
(1.26)
28
(1.10)
2
(.08)
35
(1.38)
31
(1.22)
2
(.08)
40
(1.57)
34
(1.34)
3
(.12)
42.4
(1.67)
37.2
(1.46)
2.6
(.10)
48.3
(1.90)
43.1
(1.70)
2.6
(.10)
50
(1.97)
44
(1.73)
3
(.12)
60
(2.36)
52
(2.05)
4
(.16)
60.3
(2.37)
53.1
(2.09)
3.6
(.14)
10
(.39)
2000
(78.7)
7
(.28)
1.5
(.06)
12
(.47)
9
(.35)
1.5
(.06)
14
(.55)
11
(.43)
1.5
(.06)
15
(.59)
12
(.47)
1.5
(.06)
16
(.63)
13
(.51)
1.5
(.06)
18
(.71)
15
(.59)
1.5
(.06)
20
(.79)
16
(.63)
2
(.08)
25
(.98)
21
(.83)
2
(.08)
30
(1.18)
26
(1.02)
2
(.08)
32
(1.26)
28
(1.10)
2
(.08)
35
(1.38)
31
(1.22)
2
(.08)
40
(1.57)
34
(1.34)
3
(.12)
42.4
(1.67)
37.2
(1.46)
2.6
(.10)
48.3
(1.90)
43.1
(1.70)
2.6
(.10)
50
(1.97)
44
(1.73)
3
(.12)
60
(2.36)
52
(2.05)
4
(.16)
60.3
(2.37)
53.1
(2.09)
3.6
(.14)
10
(.39)
3000
(118.1)
7
(.28)
1.5
(.06)
12
(.47)
9
(.35)
1.5
(.06)
14
(.55)
11
(.43)
1.5
(.06)
15
(.59)
12
(.47)
1.5
(.06)
16
(.63)
13
(.51)
1.5
(.06)
18
(.71)
15
(.59)
1.5
(.06)
20
(.79)
16
(.63)
2
(.08)
25
(.98)
21
(.83)
2
(.08)
30
(1.18)
26
(1.02)
2
(.08)
32
(1.26)
28
(1.10)
2
(.08)
35
(1.38)
31
(1.22)
2
(.08)
40
(1.57)
34
(1.34)
3
(.12)
42.4
(1.67)
37.2
(1.46)
2.6
(.10)
48.3
(1.90)
43.1
(1.70)
2.6
(.10)
50
(1.97)
44
(1.73)
3
(.12)
60
(2.36)
52
(2.05)
4
(.16)
60.3
(2.37)
53.1
(2.09)
3.6
(.14)
 
Square Type

Dimensions in:

millimeters
(inches)

Part Number
s1
Diameter (V)
Length l
+/-0.5 mm
s2
w2
20
(.79)
300
(11.81)
16
(.63)
2
(.08)
25
(.98)
21
(.83)
2
(.08)
30
(1.18)
26
(1.02)
2
(.08)
40
(1.57)
34
(1.34)
3
(.12)
45
(1.77)
39
(1.54)
3
(.12)
50
(1.97)
44
(1.73)
3
(.12)
20
(.79)
1000
(39.37)
16
(.63)
2
(.08)
25
(.98)
21
(.83)
2
(.08)
30
(1.18)
26
(1.02)
2
(.08)
40
(1.57)
34
(1.34)
3
(.12)
45
(1.77)
39
(1.54)
3
(.12)
50
(1.97)
44
(1.73)
3
(.12)
20
(.79)
2000
(78.7)
16
(.63)
2
(.08)
25
(.98)
21
(.83)
2
(.08)
30
(1.18)
26
(1.02)
2
(.08)
40
(1.57)
34
(1.34)
3
(.12)
45
(1.77)
39
(1.54)
3
(.12)
50
(1.97)
44
(1.73)
3
(.12)
20
(.79)
3000
(118.1)
16
(.63)
2
(.08)
25
(.98)
21
(.83)
2
(.08)
30
(1.18)
26
(1.02)
2
(.08)
40
(1.57)
34
(1.34)
3
(.12)
45
(1.77)
39
(1.54)
3
(.12)
50
(1.97)
44
(1.73)
3
(.12)