Metric Size, Round or Square
Tube End Plugs
For Construction Tubings
GN 991

RoHS Compliant



This line drawing is movable on the page...just click and drag!
Specification
Information

Tube end plugs: Technopolymer (Polyamide plastic), matte black color


GN 991 inch size tube end plugs have been designed for sealing tube ends for safety or visual reasons. They are inserted in the tube end either by hand or with a mallet.
For construction tubings, see GN 990.

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Round Type

Dimensions in:

millimeters
(inches)

Part Number
d1
Diameter (D)
d2 ~
l1 ~
l2
10
(.39)
8
(.31)
10
(.39)
4
(.16)
12
(.47)
10
(.39)
14
(.55)
4
(.16)
14
(.55)
12
(.47)
14
(.55)
4
(.16)
15
(.59)
13
(.51)
16
(.63)
4.5
(.18)
16
(.63)
13.6
(.53)
15
(.59)
5
(.20)
18
(.71)
16
(.63)
16
(.63)
5
(.20)
20
(.79)
18
(.71)
17
(.67)
5
(.20)
25
(.98)
23
(.91)
18
(.71)
5
(.20)
30
(1.18)
28
(1.10)
17
(.67)
5
(.20)
32
(1.26)
30
(1.16)
16
(.63)
5
(.20)
35
(1.38)
33
(1.30)
17
(.67)
5
(.20)
40
(1.57)
34
(1.34)
17
(.67)
5
(.20)
42
(1.65)
37
(1.46)
17
(.67)
5
(.20)
45
(1.77)
43
(1.69)
17
(.67)
5
(.20)
48
(1.89)
42
(1.65)
20
(.79)
5
(.20)
50
(1.97)
45
(1.77)
23
(.91)
6
(.24)
55
(1.97)
49
(1.93)
20
(.79)
5
(.20)
60
(1.97)
54
(2.13)
21
(.83)
4
(.16)
 
Square Type

Dimensions in:

millimeters
(inches)

Part Number
s1
Square (V)
s2 ~
l1 ~
l2
20
(.79)
18
(.71)
17
(.67)
5
(.20)
25
(.98)
23
(.91)
17
(.67)
5
(.20)
30
(1.18)
28
(1.10)
17
(.67)
5
(.20)
40
(1.57)
34
(1.34)
19
(.75)
5
(.20)
45
(1.77)
43
(1.69)
20
(.79)
5
(.20)
50
(1.97)
45
(1.77)
25
(.98)
5
(.20)