Inch Size, Plastic
Tube End Plugs
Round and Square Types
WN 991

RoHS Compliant

 
This line drawing is movable on the page...just click and drag!
Specification
Information

Push-fit end caps: Polyethylene plastic, matte black color

WN 991 inch end caps for standard round and square tubing are designed to fit multiple tube gauges with a secure fit. They are ideal for office and patio furniture, tubular racks or structures, appliances, exercise equipment, or anywhere a finished look is needed. The caps feature multiple horizontal ribs with built-in flexibility for easy installation and a secure fit.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Round Type Table  

Dimensions in:

inches
(millimeters)

Part Number

d1

l1

d2

l2

Tube Wall

991D1/2
Download the CAD

.500
(12.70)

.273
(6.93)

.484
(12.29)

.150
(3.81)

.065 - .035

991D5/8
Download the CAD

.625
(15.88)

.423
(10.74)

.578
(14.68)

.150
(3.81)

.083 - .035

991D3/4
Download the CAD

.750
(19.05)

.445
(11.32)

.698
(17.73)

.140
(3.56)

.083 - .035

991D1
Download the CAD

1.000
(25.40)

.450
(11.43)

.940
(23.88)

.150
(3.81)

.083 - .035

991D5/4
Download the CAD

1.250
(31.75)

.519
(13.18)

1.190
(30.23)

.243
(6.17)

.083 - .035

991D3/2
Download the CAD

1.500
(38.10)

.500
(12.95)

1.443
(36.65)

.220
(5.59)

.083- .035

991D5/2
Download the CAD

2.500
(63.50)

.680
(17.27)

2.415
(61.34)

.220
(5.59)

.165- .109
 
Square Type Table  

Dimensions in:

inches
(millimeters)

Part Number

s1

l1

s2

l2

Tube Wall

991V1/2
Download the CAD

.500
(12.70)

.470
(11.94)

.458
(11.63)

.150
(3.81)

.065 - .049

991V5/8
Download the CAD

.625
(15.88)

.470
(11.94)

.574
(14.58)

.150
(3.81)

.083 - .035

991V3/4
Download the CAD

.750
(19.05)

.445
(11.30)

.693
(17.60)

.155
(3.94)

.083 - .035

991V1
Download the CAD

1.000
(25.40)

.444
(11.28)

.950
(24.13)

.160
(4.06)

.083 - .035

991V5/4
Download the CAD

1.250
(31.75)

.445
(11.30)

1.193
(30.30)

.165
(4.19)

.083 - .035

991V3/2
Download the CAD

1.500
(38.10)

.577
(14.66)

1.440
(36.58)

.175
(4.45)

.083- .035