Inch and Metric Size,
Bipod Support Bases
AN 115   
wo


RoHS Compliant


Specification
Information

Support base: Black reinforced polyamide plastic  
Threaded bushings for leveling feet: Brass, nickel-plated
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 115 Bipod Support Bases are normally used with aluminum, plated steel or stainless steel tubing and either side mounting brackets AN 200 or AN 205, or support bases AN 300 or AN 305.
A variety of leveling feet or casters that can be used with these bipod support bases are found in Section 7 and Section 14.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part No.
DF Dimension* FM
N (Newton)
FT
N (Newton)
Weight (kg)
Tubing OD (mm) Pipe Size (inch)
A8310057
Download the CAD
42.4
(1.67)
1 1/4" 12000 8000 1.03
A8310058
Download the CAD
48.3
(1.90)
1 1/2" 12000 8500 1.01
A8310059
Download the CAD
50.9
(2.00)
-- 12000 9000 .99
A8310060
Download the CAD
60.3
(2.37)
2" 12000 10000 .97

*Pipe size dimensions listed are Nominal Pipe Sizes (NPS). They differ from the tubing listed with OD dimensions. Pipe sizes are typically shown with ID dimensions.