Inch and Metric Size, Plastic
Connection Joints
AN 250   
wo

RoHS Compliant

Specification
Information

Joint: Black reinforced polyamide plastic  
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 260 Connection Joints are used to create T-joints between connecting tubes (see illustration).

 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
DF1 Dimension* DF2 Dimension* FT
N (Newton)
FD
N (Newton)
Weight (kg)
Tubing OD (mm) Pipe Size (inch) Tubing OD (mm) Pipe Size (inch)
A8330045
Download the CAD
42.4
(1.67)
1 1/4" 32
(1.26)
-- 3500 2000 .40
A8330046
Download the CAD
42.4
(1.67)

1 1/4" 42.4
(1.67)

1 1/4 .40
A8330047
Download the CAD
48.3
(1.90)

1 1/2" 32
(1.26)
-- .40
A8330048
Download the CAD
48.3
(1.90)

1 1/2" 42.4
(1.67)

1 1/4 .40
A8330049
Download the CAD
60.3
(2.37)
2" 32
(1.26)
-- .39
A8330050
Download the CAD
60.3
(2.37)

2" 42.4
(1.67)

1 1/4 .39

*Pipe size dimensions listed are Nominal Pipe Sizes (NPS). They differ from the tubing listed with OD dimensions. Pipe sizes are typically shown with ID dimensions.