Metric Size, Stainless Steel
Connection Joints
AN 260   
wo

RoHS Compliant

Specification
Information

Joint: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 260 Connection Joints are used to create T-joints between connecting tubes (see illustration).

 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
DF1 DF2 W D d1 L1
Weight (kg)
A8360501
Download the CAD
48.3
(1.90)

48.3
(1.90)

127.5
(5.02)
100
(3.94)
80
(3.15)
120
(4.72)
.52
A8360530
Download the CAD
60.3
(2.37)
60.3
(2.37)
141
(5.55)

110
(4.33)

92
(3.62)

136
(5.35)

.68