Inch and Metric Size,
Support Heads
Square Base
AN 305   
wo


RoHS Compliant


Specification
Information

Support head: Black reinforced polyamide plastic  
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 305 Support Heads are typically used in conjunction with bipods or tripods and aluminum, plated steel or stainless steel tubing, to provide a support stand for the sides of conveyor units where there are no exposed belts or chains at the top or bottom of the unit.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part No.
DF Dimension* FT
N (Newton)
Weight (kg)
Tubing OD (mm) Pipe Size (inch)
A8330112
Download the CAD
48.3
(1.90)
1 1/2" 1500 .30
A8330114
Download the CAD
50.9
(2.00)
-- 1500 .30

*Pipe size dimensions listed are Nominal Pipe Sizes (NPS). They differ from the tubing listed with OD dimensions. Pipe sizes are typically shown with ID dimensions.