Metric Size,
Support Heads
Square Base, for 38 mm Tubing
AN 310   
wo

RoHS Compliant

Specification
Information

Support head: Black reinforced polyamide plastic  
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 310 Support Heads are typically used in conjunction with aluminum, plated steel or stainless steel tubing, to provide stable supports for conveyors, machine bases, workstations, etc.
Application Illustration

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
FT
N (Newton)
Weight (kg)
A8330082
Download the CAD
1200 .17