Metric Size,
Tube Expander Fittings
For 25 mm OD x 1.5 mm Wall Thickness Square Tubing
AN 350   
wo

RoHS Compliant

Specification
Information

Expander fitting body: Black reinforced polyamide plastic  
Bushing: Nickel plated brass


AN 350 Tube Expander Fittings are typically used for bracing conveyor walls to mount chain return components.
Application Illustration
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

Part No.
M
Thread
Weight (kg)
A1485470
Download the CAD
M8 x 1.25 .03
A1485495
Download the CAD
M10 x 1.5 .03