Metric Size,
Tube Expander Fittings
For 30 mm OD x 2 mm Wall Thickness Square Tubing
AN 351   
wo

RoHS Compliant

Specification
Information

Tube expander fittings: Black reinforced polyamide plastic  
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 351 Tube Expander Fittings are typically used with aluminum, plated steel or stainless steel tubing, to join tubing to other tubing or machinery via the use of bolts.
Application Illustration
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

Part No.
M
Thread
Weight (kg)
A1485540
Download the CAD
M8 x 1.25 .03