Metric Size,
Tube Expander Fittings
For 20 mm OD x 1.5 mm Wall Thickness Round Tubing
AN 352   
wo

RoHS Compliant

Specification
Information

Tube expander fittings: Black reinforced polyamide plastic  
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 352 Tube Expander Fittings are typically used with aluminum, plated steel or stainless steel tubing, to connect and brace conveyor walls and to mount chain return components.
Application Illustration
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

Part No.
M
Thread
Weight (kg)
A1486505
Download the CAD
M8 x 1.25 .02
A1486526
Download the CAD
M10 x 1.5 .02