Metric Size,
Tube Expander Fittings
For 38 mm OD x 1.5 mm Wall Thickness Round Tubing
AN 354   
wo

RoHS Compliant

Specification
Information

Tube expander fittings: Black reinforced polyamide plastic  
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 354 Tube Expander Fittings are typically used with aluminum, plated steel or stainless steel tubing, to join tubing to other tubing via the use of bolts. The different sizes accommodate a connection of 38 mm tubing to tubing with 38, 48 or 60 mm diameters.
Application Illustration
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
DE1 DE2
Weight (kg)
A1486620
Download the CAD
38
(1.50)
38
(1.50)
.07
A1486625
Download the CAD
48
(1.89)
.08
A1486636
Download the CAD
60
(2.36)
.09