Metric Size,
Angled Connection Joints
For 38 mm OD x 1.5 mm Wall Thickness Round Tubing
AN 355   
wo

RoHS Compliant

Specification
Information

Angled connection joints : Black reinforced polyamide plastic 
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 355 Angled Connecting Joints are typically used with aluminum, plated steel or stainless steel tubing, to create angled joints. These connecting joints can be positioned at angles in increments of 15°.
Application Illustration
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

Part No.
Weight (kg)
A7645301
Download the CAD
.28