Metric Size,
Side Bracket
AN 400   
wo


RoHS Compliant


Specification
Information

Bracket: Black reinforced polyamide plastic  


AN 400 Side Brackets typically are typically used in conjunction with adjusting rods and cross blocks. The adjusting rod is mounted vertically via a bolt and washer. Various attachments such as cross blocks, other adjusting rods, and adjusting rods with clamp for guide rails can be added.
Additional sizes and other models available upon request.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
LA Dimension FM
N (Newtons)
Weight (kg)
A8115057
Download the CAD
9
(.35)
 7500 .17
A8115058
Download the CAD
10.5
(.41)
7500 .17