Metric Size,
Adjustable Side Brackets with 4-Prong Knob
AN 410   
wo


RoHS Compliant


Specification
Information

Clamp: Black reinforced polyamide plastic
Eye bolt and bushing: Brass, nickel-plated  
4-prong knob: Black reinforced polyamide plastic; brass, nickel-plated bushing, molded in

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping

AN 410 Adjustable Side Brackets with 4-Prong Knob are typically used with adjusting rods and other guide rail holding components.
Additional sizes and models available upon request. DF dimension bores in inch sizes available upon request.

See our technical section for thread and bore tolerances.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part No.
DF Dimension LA Dimension FT
N (Newtons)
FM
N (Newtons)
Weight (kg)
A8115065
Download the CAD
12.5
(.49)
9
(.35)
 2600  7500 .30
A8115066
Download the CAD
14.5
(.57)
9
(.35)
 3500  7500 .30
A8115067
Download the CAD
16.5
(.65)
9
(.35)
 3500  7500 .30
A8115068
Download the CAD
12.5
(.49)
10.5
(.41)
 2600 7500 .30
A8115069
Download the CAD
14.5
(.57)
10.5
(.41)
 3500 7500 .30
A8115070
Download the CAD
16.5
(.65)
10.5
(.41)
 3500 7500 .30