Metric Size,
Adjustable Side Brackets with 4-Prong Knob
With or Without Positioning Lip
AN 420   
wo

RoHS Compliant


Specification
Information

Bracket body: Black reinforced polyamide plastic
Eye bolt: Stainless steel
4-prong knob: Black reinforced polyamide plastic; brass, nickel-plated bushing, molded in

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping

AN 420 Adjustable Side Brackets with 4-Prong Knob are typically used with adjusting rods and other guide rail holding components.
DF dimension bores in inch sizes available upon request.

See our technical section for thread and bore tolerances.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
DF Dimension LA Dimension FT
N (Newtons)
FM
N (Newtons)
Weight (kg)
Without Positioning Lip With Positioning Lip
A8110030NV
Download the CAD
A8110092NV
Download the CAD
12.5
(.49)
9
(.35)
 2000  4000 .20
A8110031NV
Download the CAD
A8110093NV
Download the CAD
14.5
(.57)
9
(.35)
 3000  4000 .20
A8110032NV
Download the CAD
A8110094NV
Download the CAD
16.5
(.65)
9
(.35)
 3000  4000 .20
A8110033NV
Download the CAD
A8110095NV
Download the CAD
12.5
(.49)
10.5
(.41)
 2000 4000 .20
A8110034NV
Download the CAD
A8110096NV
Download the CAD
14.5
(.57)
10.5
(.41)
 3000 4000 .20
A8110035NV
Download the CAD
A8110097NV
Download the CAD
16.5
(.65)
10.5
(.41)
 3000 4000 .20