Metric Size,
Adjustable Side Brackets with 4-Prong Knob
With or Without Positioning Lip
AN 425   

RoHS Compliant


Specification
Information

Bracket body: Black reinforced polyamide plastic
Eye bolt and washer: Stainless steel
4-prong knob: Black reinforced polyamide plastic, molded in threads

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping

AN 425 Adjustable Side Brackets with 4-Prong Knob are typically used with adjusting rods and other guide rail holding components.
DF dimension bores in inch sizes available upon request.

See our technical section for thread and bore tolerances.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
DF Dimension LA Dimension FT
N (Newtons)
FM
N (Newtons)
Weight (kg)
With Positioning Lip Without Positioning Lip
A8110263
Download the CAD
A8110272
Download the CAD
12.5
(.49)
9
(.35)
 2000  4000 .21
A8110264
Download the CAD
A8110273
Download the CAD
14.5
(.57)
9
(.35)
 3000  4000 .21
A8110265
Download the CAD
A8110274
Download the CAD
16.5
(.65)
9
(.35)
 3000  4000 .21
A8110268
Download the CAD
A8110276
Download the CAD
12.5
(.49)
10.5
(.41)
 2000 4000 .21
A8110269
Download the CAD
A8110277
Download the CAD
14.5
(.57)
10.5
(.41)
 3000 4000 .20
A8110270
Download the CAD
A8110278
Download the CAD
16.5
(.65)
10.5
(.41)
 3000 4000 .20