Metric Size, Plastic
Single Clamps for Conical Side Guide Rails

AN 500  
wo

RoHS Compliant


Specification
Information

Clamp body : Black reinforced polyamide plastic
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 500 Single Clamps are typically affixed to adjusting rods and used on conveyor systems to clamp side guide rails.
Fits conical guides, 17 mm width.
See also AN 520, AN 522 and AN 524.
Adjusting rods available upon request. Please call with your requirements.


 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
Weight (kg)
A8210142
Download the CAD
.03