Metric Size,
Single Clamps with Rod for Conical Side Guide Rails
AN 505   
wo


RoHS Compliant


Specification
Information

Clamp: Black reinforced polyamide plastic  
Pin and fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 505 Single Clamps with Rod for Conical Side Guide Rails are typically used with either cross blocks or guide rail brackets.
Clamp fits guide rail size 17 mm.
Additonal sizes and other models available upon request.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part No.
DE Dimension
Weight (kg)
A8240143
Download the CAD
 12
(.47)
.11
A8240144
Download the CAD
14
(.55)
.13
A8240145
Download the CAD
16
(.63)
.15