Metric Size, Plastic
Double Guide Rail Clamps

AN 522  
wo

RoHS Compliant


Specification
Information

Double clamp body: Black reinforced polyamide plastic


AN 522 Double Clamps affix to adjusting rods and are typically used on conveyors that require rail systems. Not recommended to be used with round rods.
Fits C-profile guides, 20 mm width.
See also AN 500, AN 520 and AN 524.
Adjusting rods available upon request. Please call with your requirements.


 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
Weight (kg)
A8210525
Download the CAD
.10