Metric Size, Plastic
Double Guide Rail Clamps

AN 524  
wo

RoHS Compliant


Specification
Information

Double clamp body: Black reinforced polyamide


AN 524 Double Clamps affix to adjusting rods and are typically used on conveyors that require metal encapsulated UHMW guide rail systems. Not recommended to be used with round rods.
Fits conical guides, 17 mm width.
See also AN 500, AN 520 and AN 522.
Adjusting rods available upon request. Please call with your requirements.


 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
Weight (kg)
A8210134
Download the CAD
.09