Metric Size, Plastic
Star Knob with Nickel Plated Brass Hexagon Boss
Tapped Type

AN 5662   
wo

RoHS Compliant


Specification
Information

Star knob: Reinforced polyamide plastic
Tapped boss: Brass, nickel-plated


AN 5662 Star Knobs are typically used in conveyor systems as grips to manipulate and/or adjust components. Widely used with guide brackets.
See also AN 5662 version with threaded stud.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
M
Thread Size
Weight (kg)
A8120575
Download the CAD
M6 x 1.0 .09
A8120576
Download the CAD
M8 x 1.25 .09
A8120577
Download the CAD
M10 x 1.5 .08