Metric Size, Plastic
Star Knob with Nickel Plated Brass Hexagon Boss
Stud Type

AN 5662   
wo

RoHS Compliant


Specification
Information

Star knob: Reinforced polyamide plastic
Boss with threaded stud: Brass, nickel-plated


AN 5662 Star Knobs are typically used in conveyor systems as grips to manipulate and/or adjust components.Widely used with guide brackets and clamping heads.
See also AN 5662 tapped version.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
M
Threaded Stud
Weight (kg)
A8120570
Download the CAD
M8 x 1.25 .10
A8120571
Download the CAD
M10 x 1.5 .10