Metric Size, Plastic
Clamping Heads
With Threaded Eye Bolt Top Side

AN 5670   
wo

RoHS Compliant


Specification
Information

Clamping head body : Reinforced polyamide plastic
Eyebolt and fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 5670 Clamping Heads are usually used in conveyor systems to affix adjusting rods. They are typically mounted to a side bracket, but can be assembled where needed on the conveyor.
See also AN 5671 Clamping Head with Threaded Eye Bolt Bottom Side and AN 5672 Clamping Head for Clamping Knob or Screw.


Application Illustration

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
DF
Weight (kg)
A8120107
Download the CAD
12.5
(.49)
.08
A8120108
Download the CAD
14.5
(.57)
.08
A8120109
Download the CAD
16.5
(.65)
.08