Metric Size, Plastic
Clamping Heads
With Threaded Eye Bolt Bottom Side

AN 5671   
wo

RoHS Compliant


Specification
Information

Clamping head body : Reinforced polyamide plastic
Eyebolt and fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 5671 Clamping Heads are usually used in conveyor systems to affix adjusting rods. They are typically mounted to a side bracket, but can be assembled where needed on the conveyor.
See also AN 5670 Clamping Head with Threaded Eye Bolt Top Side and AN 5672 Clamping Head for Clamping Knob or Screw.


 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
DF
Weight (kg)
A8120101
Download the CAD
12.5
(.49)
.08
A8120102
Download the CAD
14.5
(.57)
.08
A8120103
Download the CAD
16.5
(.65)
.08