Inch and Metric Size, Nickel-Plated Brass or Stainless Steel
Clamping Heads
For Clamping Knob or Screw

AN 5672   

RoHS Compliant


Specification
Information

Clamping head body: Nickel-plated brass or stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 5672 Clamping Heads are usually used in conveyor systems to affix adjusting rods. They are typically mounted to a side bracket, but can be assembled where needed on the conveyor.
See also AN 5670 Clamping Head with Threaded Eye Bolt Top Side and AN 5671 Clamping Head with Threaded Eye Bolt Bottom Side.
To order accompanying Star Knob, see AN 5662 and order part number A8120571.
Other clamping head lengths available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part No.
Stainless Steel

A Dia. B C D DF
Shaft Dia.
Star Knob
A4B8120129
Download the CAD
1.18
(30)
1.69
(43)
.63
(16)
.88
(22.5)
.50
(12.7)
A8120571
A5B8120130
Download the CAD
1.18
(30)
1.69
(43)
.63
(16)
.88
(22.5)
.625
(15.9)
A8120571
 
 Metric Table

Dimensions in:

millimeters
(inches)

Part No.
A Dia. B C D DF
Shaft Dia.
Star Knob
Nickel-Plated Brass Stainless Steel
A8120122
Download the CAD
A8120129
Download the CAD
30
(1.18)
43
(1.69)
16
(.63)
22.5
(.88)
12.5
(.49)
A8120571
A8120123
Download the CAD
A8120130
Download the CAD
30
(1.18)
43
(1.69)
16
(.63)
22.5
(.88)
14.5
(.57)
A8120571
A8120124
Download the CAD
A8120131
Download the CAD
30
(1.18)
43
(1.69)
16
(.63)
22.5
(.88)
16.5
(.65)
A8120571