Metric Size,
Clamps for Photocell or Reflector
AN 600   
wo


RoHS Compliant


Specification
Information

Clamp: Black reinforced polyamide plastic  
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 600 Clamps for Photocell or Reflector are typically used to mount a photocell or reflector. They are nomrally assembled to an adjusting rod that is mounted on either an AN 400 mounting bracket or an AN 700 base style cross block.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part No.
DF Dimension
Weight (kg)
A8330301
Download the CAD
 12
(.47)
.1
A8330303
Download the CAD
14
(.55)
.1
A8330305
Download the CAD
15
(.59)
.1
A8330306
Download the CAD
 16
(.63)
.1
A8330308
Download the CAD
18
(.71)
.1
A8330310
Download the CAD
20
(.79)
.1