Metric Size,
Clamps for Photocell
AN 605   
wo


RoHS Compliant


Specification
Information

Clamp: Black reinforced polyamide plastic  
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 605 Clamps for Photocell are typically mounted on adjusting rods and are usually used in conjunction with round threaded body photocell sensor units.
Sensor normally is suppled with two securing nuts. The sensor body with one nut is placed through the clamp hole, then the second nut is replaced on the body. Sensor is placed in ideal position, and both nuts are then tightened to secure sensor to clamp.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part No.
DF
Fits Round Dimension
DC
Fits Square Dimension
Weight (kg)
A8330221
Download the CAD
10
(.39)
8
(.31)
.02
A8330222
Download the CAD
12
(.47)
10
(.39)
.02
A8330223
Download the CAD
14
(.55)
12
(.47)
.02