Metric Size,
Cross Blocks - Base Style
AN 700   
wo


RoHS Compliant


Specification
Information

Cross block: Black reinforced polyamide plastic  
Fasteners: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 700 Cross Blocks - Base Style are typically used with adjusting rods and are usually mounted to the side of the conveyor.
Additional sizes and other models available upon request.
DF dimension bores in inch sizes available upon request.
 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part No.
DF
Fits Round Dimension
DC
Fits Square Dimension
Weight (kg)
A8330215
Download the CAD
10
(.39)
8
(.31)
.03
A8330216
Download the CAD
12
(.47)
10
(.39)
.03
A8330217
Download the CAD
14
(.55)
12
(.47)
.03