Metric Size, Stainless Steel
Square Flange Bearing
With Through Hole Bearing

AN 7870.1   
wo


RoHS Compliant


Specification
Information

Flanged housing and double sealed ball bearing: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 7870.1 Stainless Steel Square Flange Bearings are typically used to support a rotating shaft or tube as part of a conveyor construction.
See also AN 7870 Plastic and Steel Square Flange Bearings.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
ØEJE
Shaft Dia.
A E G L ØS Z I Bi n
Weight (kg)
A312120MTSS
Download the CAD
20
(.79)
86
(3.39)
63.5
(2.50)
11
(.43)
25
(.98)
12
(.47)
33.3
(1.31)
15
(.59)
31
(1.22)
.6
(.02)
.60
A312125MTSS
Download the CAD
25
(.98)
95
(3.74)
70
(2.76)
13
(.51)
26.5
(1.04)
12
(.47)
35.8
(1.41)
16
(.63)
34.1
(1.34)
.7
(.03)
.70
A312130MTSS
Download the CAD
30
(1.18)
108
(4.26)
82.5
(3.25)
13
(.51)
30
(1.18)
15
(.59)
40.2
(1.58)
18
(.71)
38.1
(1.50)
1.0
(.04)
1.00
A312135MTSS
Download the CAD
35
(1.38)
117
(4.61)
92
(3.62)
14
(.55)
33
(1.30)
15
(.59)
44.4
(1.75)
19
(.75)
42.9
(1.69)
1.5
(.06)
1.50
A312140MTSS
Download the CAD
40
(1.57)
130
(5.12)
101.5
(4.00)
14
(.55)
36
(1.42)
15
(.59)
51.2
(2.02)
21
(.83)
49.2
(1.94)
1.9
(.07)
1.90