Metric Size, Stainless Steel
Oval Flange Bearing
With Through Hole Bearing

AN 7872.1   
wo


RoHS Compliant


Specification
Information

Flange housing and double sealed ball bearing: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 7872.1 Stainless Steel Oval Flange Bearings are typically used to support a rotating shaft or tube as part of a conveyor contruction.
See also AN 7872 Plastic and Steel Oval Flange Bearings.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
ØEJE
Shaft Dia.
A E G L ØS Z I ØB Bi n
Weight (kg)
A324120MTSS
Download the CAD
20
(.79)
112
(4.41)
90
(3.54)
11
(.43)
25
(.98)
12
(.47)
33.2
(1.31)
15
(.59)
60
(2.36)
31
(1.22)
12.7
(.50)
.45
A324125MTSS
Download the CAD
25
(.98)
124
(4.88)
99
(3.90)
13
(.51)
26.5
(1.04)
12
(.47)
35.8
(1.41)
16
(.63)
68
(2.68)
34.1
(1.34)
14.3
(.56)
.55
A324130MTSS
Download the CAD
30
(1.18)
141
(5.55)
116.5
(4.59
13
(.51)
30
(1.18)
15
(.59)
40.2
(1.58)
18
(.71)
80
(3.15)
38.1
(1.50)
15.9
(.63)
.80
A324135MTSS
Download the CAD
35
(1.38)
155.5
(6.12)
130
(5.12)
14
(.55)
33
(1.30)
15
(.59)
44.4
(1.75)
19
(.75)
90
(3.54)
42.9
(1.69)
17.5
(.69)
1.20
A324140MTSS
Download the CAD
40
(1.57)
171.5
(6.75)
143.5
(5.65)
14
(.55)
36
(1.42)
15
(.59)
51.2
(2.02)
21
(.83)
100
(3.94)
49.2
(1.94)
19
(.75)
.1.60