Metric Size, Stainless Steel
Pillow Block Flange Bearing
With Through Hole Bearing

AN 7874.1   
wo


RoHS Compliant


Specification
Information

Pillow block and double sealed ball bearing: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)


AN 7874.1 Stainless Steel Pillow Block Flange Bearings are typically used to support a rotating shaft or tube as part of a conveyor contruction.
See also AN 7874 Plastic and Steel Pillow Block Flange Bearings.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part No.
ØEJE
Shaft Dia.
H A E B S1 S2 G W Bi n Weight (kg)
A336120MTSS
Download the CAD
20
(.79)
33.3
(1.31)
127
(5.00)
95
(3.74)
38
(1.50)
12
(.47)
19
(.75)
15
(.59)
65
(2.56)
31
(1.22)
12.7
(.50)
.75
A336125MTSS
Download the CAD
25
(.98)
36.5
(1.44)
140
(5.51)
105
(4.13)
38
(1.50)
12
(.47)
19
(.75)
16
(.63)
70
(2.76)
34.1
(1.34)
14.3
(.57)
.85
A336130MTSS
Download the CAD
30
(1.18)
42.9
(1.69)
165
(6.50)
121
(4.77)
46
(1.81)
15
(.59)
21
(.83)
18
(.71)
83
(3.27)
38.1
(1.50)
15.9
(.63)
1.40
A336135MTSS
Download the CAD
35
(1.38)
47.6
(1.87)
167
(6.57)
127
(5.00)
48
(1.89)
15
(.59)
21
(.83)
19
(.75)
94
(3.70)
42.9
(1.69)
17.5
(.69)
2.00
A336140MTSS
Download the CAD
40
(1.57)
49.2
(1.94)
184
(7.24)
137
(5.39)
54
(2.13)
15
(.59)
23
(.91)
19
(.75)
100
(3.94)
49.2
(1.94)
19
(.75)
2.50